Download document () of 20
We make what matters work*

SMS36SE3T

Straight boardmount with short PCB female contacts (Tin plating); SMS36SE3T

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS36SE3T
Product Length/Depth
13.4 mm
Product Height
46.5 mm
Product Width
20.9 mm
Product Weight
23 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Tin pre plated
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP30
Layout
36
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
36
Number of cavity #16
36

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.