Download document () of 20
We make what matters work*

SMS4PHGE6

Right angle pin header boardmount with male contacts; SMS4PHGE6

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS4PHGE6
Product Length/Depth
36.6 mm
Product Height
9.4 mm
Product Width
22.9 mm
Product Weight
5.4 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP30
Layout
4
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
4
Number of cavity #16
4

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.