Download document () of 20
We make what matters work*

SMS6P3

Socket cable plug for pin and coax boardmount header; SMS6P3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS6P3
Product Length/Depth
31.2 mm
Product Height
5.9 mm
Product Width
25 mm
Product Weight
3.5 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
6
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Number Of Contacts
6
Number of cavity #16
6

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.