Download document () of 20
We make what matters work*

SP1-240S

Eaton Surge Protection Device, SP1 series, 50 kAIC, 120/240V, 300 L-L, 150 L-N operating voltage, Split single-phase

General specifications

Product Name
Eaton SP1 surge protective device
Catalog Number
SP1-240S
UPC
786685448329
Product Length/Depth
2.5 in
Product Height
4.8 in
Product Width
2.9 in
Product Weight
1.25 lb
Certifications
UL 1449

Electrical properties

Voltage rating
120/240 V
Phase
Split-phase

Physical properties

Type
SP1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.