Download document () of 20
We make what matters work*

SP1-480D

Eaton Surge Protection Device, SP1 series, 50 kAIC, 480 delta, 640 L-L, 640 L-G operating voltage, Three-phase

General specifications

Product Name
Eaton SP1 surge protective device
Catalog Number
SP1-480D
UPC
786685448367
Product Length/Depth
2.5 in
Product Height
4.8 in
Product Width
2.9 in
Product Weight
1.25 lb
Certifications
UL 1449

Electrical properties

Voltage rating
480 delta (3W+G)
Phase
Three-phase

Physical properties

Type
SP1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.