Download document () of 20

SP1MNTGKIT

Eaton surge protection, Type 1 Mounting kit

General specifications

Product Name
Eaton surge protection
Catalog Number
SP1MNTGKIT
UPC
786685475905
Product Length/Depth
3 in
Product Height
2.5 in
Product Width
4 in
Product Weight
0.3 lb
Certifications
Contact Manufacturer
Catalog Notes
For wall or DIN rail installation.

Product specifications

Type
Type 1 Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com