Knowledge Search
Download document () of 20
We make what matters work*

SP20CAR

Fuse carrier assembly, low voltage, 20 A, AC 660 V, BS

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SP20CAR
EAN
5027590511124
Product Length/Depth
26.9 mm
Product Height
38.1 mm
Product Width
106.3 mm
Product Weight
84.6 g
Compliances
CE
RoHS Compliant
Certifications
BS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.