Download document () of 20
We make what matters work*

SP3-240D

Eaton Innovative Technology Protector surge protective device, Surge Protection Device, SP3 series, 50 kAIC, 240 delta, three-phase

General specifications

Product Name
Eaton SP3 surge protective device
Catalog Number
SP3-240D
UPC
786689805562
Product Length/Depth
2.5 in
Product Height
4.8 in
Product Width
2.9 in
Product Weight
1.25 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.