Download document () of 20
We make what matters work*

SP3483D

Eaton Crouse-Hinds series SP plug, 30A, 0.500-0.875" cable diameter, Three-wire, four-pole, Brass contacts, 60-400 Hz, Style 2, Copper-free aluminum, With cable grip and neoprene bushing, 480 Vac, Used with SRD threaded cap receptacles

General specifications

Product Name
Eaton Crouse-Hinds series SP plug
Catalog Number
SP3483D
UPC
782274082998
Product Weight
5.3 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 2
Class II, Division 1
Class III
Class I, Division 2
NEMA Rating
12
3
9
7
Special features
With cable grip and neoprene bushing
Type
Used with SRD threaded cap receptacles
Amperage Rating
30A
Voltage rating
480 Vac
Contact material
Brass
Configuration
Three-wire, four-pole
Frequency rating
60-400 Hz
Grounding style
Style 2
Material
Copper-free aluminum
Cable diameter
0.500-0.875 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.