Knowledge Search
Download document () of 20
We make what matters work*

SP63CAR

Fuse carrier assembly, LV, 63 A, AC 660 V, BS

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SP63CAR
EAN
5027590511179
Product Length/Depth
135 mm
Product Height
53 mm
Product Width
35 mm
Product Weight
187.4 g
Compliances
CE
RoHS Compliant
Certifications
BS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.