Knowledge Search
Download document () of 20
We make what matters work*

SP63H

Fuse accessory, Fuse-holder, low voltage, 63 A, AC 660 V, Breaking Capacity, Optional accessories, Supplied with

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
SP63H
EAN
5027590511193
Product Length/Depth
185 mm
Product Height
116 mm
Product Width
157 mm
Product Weight
420 g
Compliances
CE
RoHS Compliant
Certifications
IEC

Electrical data

Amperage Rating
63 A

Product specification

Number of poles
Single-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.