Download document () of 20
We make what matters work*

SP6565 NW

Eaton Crouse-Hinds series SP plug, 60A, 0.875-1.375" cable diameter, Four-wire, five-pole, Brass contacts, 60-400 Hz, Style 2, Copper-free aluminum, With cable grip and neoprene bushing, 480 Vac, Used with SRD spring door receptacles

General specifications

Product Name
Eaton Crouse-Hinds series SP plug
Catalog Number
SP6565 NW
UPC
782274083131
Product Weight
5.43 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
7
9
3
12
Special features
With cable grip and neoprene bushing
Type
Used with SRD spring door receptacles
Amperage Rating
60A
Voltage rating
480 Vac
Contact material
Brass
Configuration
Four-wire, five-pole
Frequency rating
60-400 Hz
Grounding style
Style 2
Material
Copper-free aluminum
Cable diameter
0.875-1.375 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.