Knowledge Search
Download document () of 20
We make what matters work*

SPA22170XC

Eaton Crouse-Hinds series Pauluhn Intrepid SPA linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,2 ft lamp,Fluorescent,Clear polycarbonate lens,T8 bi-pin,Aluminum,2-lamp,Through feed,120-277 Vac,17W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPA linear fluorescent light fixture
Catalog Number
SPA22170XC
UPC
662276433694
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
8.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Aluminum
Lamp length
2 ft
Number of lamps
2-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry size
3/4"
Entry type
(2) hubs
Wattage
17W
Lens material
Clear polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.