Knowledge Search
Download document () of 20
We make what matters work*

SPA43570

Eaton Crouse-Hinds series Pauluhn Intrepid SPA linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T5HO mini bi-pin,Aluminum,3-lamp,Through feed,120-277 Vac,54W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPA linear fluorescent light fixture
Catalog Number
SPA43570
UPC
662276415423
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
14 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Aluminum
Lamp length
4 ft
Number of lamps
3-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry size
3/4"
Entry type
(2) hubs
Wattage
54W
Lens material
Matte polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.