Download document () of 20
We make what matters work*

SPB-160

Eaton SAFEPATH accessory, supervised power booster, red, steel enclosure, 160 watt

General specifications

Product Name
Eaton SAFEPATH accessory
Catalog Number
SPB-160
UPC
786697189890
Product Length/Depth
6 in
Product Height
21 in
Product Width
16 in
Product Weight
36 lb
Compliances
Not Applicable

Product specifications

Mounting Method
Wall
Housing color
Red
Housing material
Steel
Standby current
120mA
Type Of Accessory
Supervised power booster

Export product specification