Download document () of 20
We make what matters work*

SPD250480D2K

Surge Protection Device, SPD series, 250 kAIC, 480V delta (3W+G), Standard feature package, NEMA 1 enclosure, External side mount, 640 L-G, 640 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD250480D2K
UPC
786685328560
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Certifications
UL 1449

Product specifications

Accessories
Standard feature package
Voltage rating
480V delta (3W+G)
Enclosure
NEMA 1
Mounting Method
External side
Interrupt rating
250 kAIC
Operating voltage
640 L-G, 640 L-L
Series
SPD
Type
Surge protection device
Special features
External side mount

Export product specification