Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

SPOD150LT

Eaton Bussmann series SPOD surgePOD module, Optional visual indicator tab, SurgePOD module, 200 Kilo Ampere, Nickel-plated copper, 150 V - SPOD150LT

General specifications

Product Name
Eaton Bussmann series SPOD surgePOD module
Catalog Number
SPOD150LT
UPC
051712393645
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
Contact factory
RoHS Compliant
Certifications
UL 94V0
UL Listed

Product specifications

Accessories
Standard module
Nominal Discharge Current
20 kA
Maximum continuous operating voltage
150 V
Short-circuit rating
200 kA
Operating temperature
-25 to 85 °C
Material
Nickel-plated copper
Type
SurgePOD module
Special features
Optional visual indicator tab

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

1-855-287-7626