Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

SPOD510STR

Eaton Bussmann series SPOD surgePOD module, Optional remote contact signaling, SurgePOD module, 200 Kilo Ampere, Nickel-plated copper, 510 V - SPOD510STR

General specifications

Product Name
Eaton Bussmann series SPOD surgePOD module
Catalog Number
SPOD510STR
UPC
051712393911
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
Contact factory
RoHS Compliant
Certifications
UL 94V0
UL Listed

Product specifications

Accessories
Standard module
Nominal Discharge Current
20 kA
Maximum continuous operating voltage
510 V
Short-circuit rating
200 kA
Operating temperature
-25 to 85 °C
Material
Nickel-plated copper
Type
SurgePOD module
Special features
Optional remote contact signaling

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

1-855-287-7626