Download document () of 20
We make what matters work*

SPS-2453

Eaton Fire alarm system power supply (SPS), Universal, Power Supply, EN54 Systems, 24V/4.5A

General specifications

Product Name
Eaton Fire alarm system power supply (SPS)
Catalog Number
SPS-2453
EAN
3660191602567
Product Length/Depth
300 mm
Product Height
175 mm
Product Width
220 mm
Product Weight
4 kg
Certifications
CE

Product specifications

Type
alim sps - european market
Voltage type of supply voltage
AC
1st Secondary Output Voltage At DC - Max
27 V
1st Secondary Output Voltage At DC - Min
20.4 V
2nd Secondary Output Voltage At DC - Max
27 V
2nd Secondary Output Voltage At DC - Min
20.4 V
Output current 1 - max
4.5 A
Output current 2 - max
4.5 A
Rated supply voltage at AC 50 Hz - max
230 V
Rated supply voltage at AC 50 Hz - min
230 V
Rated supply voltage at AC 60 Hz - max
230 V
Rated supply voltage at AC 60 Hz - min
230 V
Type Of Electric Connection
Plug-in connection
SIL according to IEC 61508
None
Performance Level Acc. EN ISO 13849-1
None
Battery resistor selector (switch)
Yes
Remote temperature probe
Yes
Product branding
Eaton
Power output
50 W
Built-in height
220 mm
Battery capacity
17 Ah
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Mounting Type
Wall Mount Possible
Protection, proofing and resistance
Short-Circuit-Proof
Cable entry
Rear
Suitable for
Safety Functions
Degree of protection
IP30
EN Certification Standards
EN12101-10
EN54-4(A2)
Supply voltage at AC, 50 Hz - max
240 V
Supply voltage at AC, 50 Hz - min
220 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.