Download document () of 20
We make what matters work*

SR2POSTDP12HD

SmartRack 45U Heavy-Duty 2-Post Open Frame Rack, 12-Inch Deep

General specifications

Product Name
Eaton Tripp Lite series SmartRack 2-post open frame rack
Catalog Number
SR2POSTDP12HD
UPC
037332266569
Product Length/Depth
13.5 in
Product Height
85.83 in
Product Width
20.3 in
Product Weight
91.73 lb
Compliances
EIA-310-E
RoHS
Certifications
IEC 60297-3

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
2000 lb
Material
Steel
Mounting rails
12-24 threaded vertical mounting rails
Number of rack units
45U
Package contents
  • (2) Side channels
  • (2) Base plates
  • (2) External waterfall brackets
  • (14) Cable hooks
  • (2) Accessory brackets for wire basket attachment
  • Internal waterfall brace
  • Assembly hardware
  • Equipment mounting hardware
  • Owner's manual
Product Features
Extra Wide
Built-in Cable Management
Assembly Required
Mounting Holes or Slots
Rack Depth
Deep
Product Highlights
Made of heavy-duty steel with 12-24 threaded and numbered mounting holes
5-year limited warranty (Worldwide)
45U 2-post open frame rack is 12 inches deep to provide more equipment mounting points
Cable waterfalls, hooks and accessory bracket enhance cable management
Maximum load capacity is 2000 lb.
Accommodates toolless button mounting for PDUs and cable managers
Rack Height
45U
Maximum Device Depth
48 Inch
Number Of Vertical Mounting Rails
2
Weight Capacity stationary
2000 Pound
Module Rack Type
Open-frame

Export product specification