Download document () of 20
We make what matters work*

SRCABLEDUCT1U

SmartRack 1U Horizontal Cable Manager - Finger duct with cover

General specifications

Product Name
Eaton Tripp Lite series SmartRack finger duct
Catalog Number
SRCABLEDUCT1U
UPC
037332142962
Product Length/Depth
19.13 in
Product Height
1.77 in
Product Width
3.9 in
Product Weight
2 lb
Compliances
RoHS
EIA-310-E

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
1U 19 inch Horizontal Cable Manager -finger duct with cover, mounting hardware
Product Highlights
Cold rolled steel with black finish
Organizes cables within SmartRack enclosure or open rack
Helps eliminate cable stress
1U 19-inch Horizontal Cable Manager -finger duct with cover
Required mounting hardware included
Cable Manager Form Factor
Horizontal

Export product specification