Download document () of 20
We make what matters work*

SRCABLEDUCTVRT

SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting

General specifications

Product Name
Eaton Tripp Lite series SmartRack finger duct
Catalog Number
SRCABLEDUCTVRT
UPC
037332140685
Product Length/Depth
34.13 in
Product Height
2.04 in
Product Width
4.06 in
Product Weight
4 lb
Compliances
EIA-310-E
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
Product Highlights
Toolless button mounts
Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
Cold rolled steel with black finish
Split into two 3-ft. (0.91 m) section to allow for multiple installation options
Helps eliminate cable stress
Organizes cables within SmartRack enclosure or open rack
Cable Manager Form Factor
Vertical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.