SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
| Product Name |
Eaton Tripp Lite series SmartRack cable ladder
|
| Catalog Number |
SRCABLELADDER
|
| UPC |
037332143198
|
| Product Length/Depth |
118 in
|
| Product Height |
1.5 in
|
| Product Width |
12 in
|
| Product Weight |
13 lb
|
| Warranty |
5 year limited
|
| Compliances |
RoHS
EIA-310-E |
| Accessory/spare part type |
Cable management accessories
|
| Color |
Black
|
| Package contents |
|
| Product Highlights |
Cable ladder is 12" wide
Can be installed parallel or perpendicular to an enclosure Safely routes cables to eliminate cable stress Toolless assembly and mounting to enclosures Organizes cables outside of SmartRack enclosure or Open Frame Rack Ships in two convenient 5-ft. (1.52 m) sections for easy shipping, storage and assembly Must be connected to SRCABLETRAY when used with Enclosures or SRLADDERATTACH for Open Rack installations 5-year limited warranty (Worldwide) Grounding stud provided to allow tie-in to the enclosure and facility ground |