Download document () of 20
We make what matters work*

SRCABLERING1U

SmartRack 1U Horizontal Cable Manager - Flexible ring type

General specifications

Product Name
Eaton Tripp Lite series SmartRack cable management
Catalog Number
SRCABLERING1U
UPC
037332140661
Product Length/Depth
3.8 in
Product Height
1.7 in
Product Width
19 in
Product Weight
0.75 lb
Compliances
EIA-310-E
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
1U 19 inch Horizontal Cable Manager, mounting hardware
Product Highlights
Helps eliminate cable stress
Required mounting hardware included
1U 19-inch Horizontal Cable Manager
Organizes cables within SmartRack enclosure or open rack
Cold rolled steel with black finish
Cable Manager Form Factor
Horizontal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.