Download document () of 20
We make what matters work*

SRCABLERING1UFC

Horizontal Cable Manager - Flexible Rings, Yellow, 1U (SRCABLERING1UFC)

General specifications

Product Name
Eaton Tripp Lite series SmartRack cable management
Catalog Number
SRCABLERING1UFC
UPC
037332239983
Product Length/Depth
21.45 in
Product Height
5.39 in
Product Width
2.95 in
Product Weight
1.45 lb
Compliances
RoHS

Product specifications

Features
Flex Center
Accessory/spare part type
Cable management accessories
Color
Yellow/Black
Package contents
  • Horizontal Fiber Cable Manager, Yellow, 1U
  • Mounting hardware
Product Highlights
Sturdy flexible rings help maintain proper bend radius to eliminate cable stress
Includes all necessary hardware for mounting in an EIA-standard 19 in. rack
High-visibility yellow steel helps your bundle stand out in a crowded rack
Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack
Cable Manager Form Factor
Horizontal

Export product specification