Download document () of 20
We make what matters work*

SRCABLETRAYEXP

SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY

General specifications

Product Name
Eaton Tripp Lite series SmartRack cable trough
Catalog Number
SRCABLETRAYEXP
UPC
037332140791
Product Length/Depth
21.14 in
Product Height
2.2 in
Product Width
12.13 in
Product Weight
4 lb
Compliances
EIA-310-E
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • SRCABLETRAYEXP expansion sections (2)
  • #8-32 x 1/4 Phillips Screws (8)
Product Highlights
Helps eliminate cable stress
Toolless mounting on the SmartRack enclosure's top panel
5-year limited warranty (Worldwide)
Organizes cables outside of SmartRack enclosure
Adds an additional level of cable routing to the SRCABLETRAY
When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables

Export product specification