Download document () of 20
We make what matters work*

SRCABLEVRT3

SmartRack 3-in. (7.62 cm) Wide High Capacity Vertical Cable Manager - Double finger duct

General specifications

Product Name
Eaton Tripp Lite series SmartRack finger duct
Catalog Number
SRCABLEVRT3
UPC
037332161291
Product Length/Depth
5.31 in
Product Height
24.45 in
Product Width
4.4 in
Product Weight
5.5 lb
Compliances
EIA-310-E
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover, mounting hardware
Product Highlights
High Capacity (3-in. (7.62 cm) width) for large cable bundles
Split into three 2-ft. (0.61 m) sections to allow for multiple installation options
Toolless button mounts
Organizes cables within SmartRack enclosure
Can be used on Open Frame Racks or inside 42U, 45U, and 48U Enclosures
Helps eliminate cable stress
Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
Cable Manager Form Factor
Vertical

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.