Download document () of 20
We make what matters work*

SRCASE2U

2U ABS Server Rack Equipment Shipping Case

General specifications

Product Name
Eaton Tripp Lite series shipping case
Catalog Number
SRCASE2U
UPC
037332210357
Product Length/Depth
21.6 in
Product Height
5.5 in
Product Width
20 in
Product Weight
9.26 lb
Warranty
5 year limited
Compliances
EIA-310-E
REACH

Product specifications

Features
Flex Center
Color
Black
Package contents
  • SRCASE2U 2U ABS Server Rack Equipment Flight Case
  • (8) M5 screws
  • (8) M5 cup washers
Product Highlights
Latching front and rear covers designed to keep out moisture, dust and debris
Interior zippered pouch allows storage of extra hardware and other accessories
Stationary mounting rails allow secure installation using included hardware 
Mounts 2U of EIA-standard 19 in. rack equipment up to 20.5 in. deep and 50 lb.
Fully assembled 2U ABS rack case for transporting equipment between facilities
5-year limited warranty (Worldwide)
Rack Height
2U
Application
  • Safely transport 2U of rack-mount equipment to a trade show or a different facility
  • Carry rack-mount DJ equipment, amplifiers and other professional audio gear to music venues

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.