Download document () of 20
We make what matters work*

SRCASE6U

6U ABS Server Rack Equipment Shipping Case

General specifications

Product Name
Eaton Tripp Lite series shipping case
Catalog Number
SRCASE6U
UPC
037332210333
Product Length/Depth
21.6 in
Product Height
12.6 in
Product Width
20 in
Product Weight
14.55 lb
Compliances
EIA-310-E
REACH

Product specifications

Features
Flex Center
Color
Black
Package contents
  • SRCASE6U 6U ABS Server Rack Equipment Flight Case
  • (8) M5 screws
  • (8) M5 cup washers
Product Highlights
Fully assembled 6U ABS rack case for transporting equipment between facilities
Stationary mounting rails allow secure installation using included hardware 
Latching front and rear covers designed to keep out moisture, dust and debris
Mounts 6U of EIA-standard 19 in. rack equipment up to 20.5 in. deep and 100 lbs (45.4 kgs)
Interior zippered pouch allows storage of extra hardware and other accessories
Rack Height
6U
Application
  • Safely transport 6U of rack-mount equipment to a trade show or a different facility
  • Carry rack-mount DJ equipment, amplifiers and other professional audio gear to music venues

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.