Download document () of 20
We make what matters work*

SRFFD4230

SmartRack Fan Front Door Kit for Wide 42U Rack Enclosure Cabinets - 12 120V Fans, 5-15P Plug

General specifications

Product Name
Eaton Tripp Lite series SmartRack cooling fan
Catalog Number
SRFFD4230
UPC
037332297044
Product Length/Depth
6.22 in
Product Height
75.28 in
Product Width
29.72 in
Product Weight
136.12 lb
Compliances
EIA-310-E
Certifications
CSA Std. C22.2
IEC 62368-1
UL 62368-1

Product specifications

Accessory Class
Cooling accessories
Rack accessories
Accessory/spare part type
  • Cooling accessories
  • Fan Panel
  • Filter Kit
Package contents
  • (3) Fan panels with 4 fans per panel
  • (2) Air filters, 18 x 30 x 1 in.
  • Perforated outer panel
  • Fan guards
  • (3) C13 to NEMA 5-15P power cords, 6 ft. (1.8 m)
  • SR1UBRUSH
  • Mounting hardware
  • Owner’s manual
Cooling Type
Active
System Requirements
42U SmartRack enclosure with extra 30 in. exterior width
Input Nominal Voltage
120V AC 50/60 Hz
Product Features
NEMA 5-15P
Accessory Type
Cooling Accessories
Filter Kit
Fan Panel
Product Highlights
Helps boost rack equipment performance by increasing airflow through the enclosure
Dust filters come pre-installed in the fan door assembly’s front door to keep air clean
Includes 12 high-performance 120V fans pre-mounted in 3 separate door panels
2-year limited warranty (Worldwide)
Plug-and-play operation with all necessary toolless mounting hardware included
Includes 3 C13 to 5-15P input cords connects to the door’s C14 power inlets
Cord Length
6 ft
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P

Export product specification