Download document () of 20
We make what matters work*

SRFILTER

SmartRack Enclosure Filter Kit

General specifications

Product Name
Eaton Tripp Lite series SmartRack filter
Catalog Number
SRFILTER
UPC
037332148872
Product Length/Depth
15.4 in
Product Height
4 in
Product Width
10.9 in
Product Weight
1.8 lb
Compliances
EIA-310-E
RoHS

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Filter Kit
Package contents
  • 20" (l) x 1.5" (w) horizontal hook-and-loop strips (3 pieces)
  • 40" (l) x 1.5" (w) vertical hook-and-loop strips (4 pieces)
  • 7/8" diameter circular hook-and-loop pieces (12 pieces)
  • Filter (1 piece)
System Requirements
Standard 25U-48U Rack Enclosures
Accessory Type
Filter Kit
Product Highlights
Prevents dust and particle buildup on equipment installed in standard SmartRack enclosure
Facilitates hot-aisle / cold-aisle data center configurations
Fully compatible with 25U, 42U, 45U and 48U SmartRack Enclosures

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.