| Product Name |
Eaton Tripp Lite series SmartRack groudning plate
|
| Catalog Number |
SRGROUND
|
| UPC |
037332154811
|
| Product Length/Depth |
0.25 in
|
| Product Height |
75.5 in
|
| Product Width |
0.625 in
|
| Product Weight |
4 lb
|
| Compliances |
RoHS
EIA-310-E |
| Accessory Class |
Rack accessories |
| Features |
Flex Center
|
| Accessory/spare part type |
Grounding bars and panels
|
| Package contents |
|
| Accessory Type |
Grounding Bars & Panels
|
| Product Highlights |
All hardware is included
Attach to rack enclosure cabinets or open frame racks to provide ground contact 5-year limited warranty (Worldwide) Heavy-gauge solid copper |