Download document () of 20
We make what matters work*

SRSHELF4PSL

SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep)

General specifications

Product Name
Eaton Tripp Lite series SmartRack shelf
Catalog Number
SRSHELF4PSL
UPC
037332144171
Product Length/Depth
31 in
Product Height
3 in
Product Width
19.7 in
Product Weight
18.6 lb
Compliances
RoHS
EIA-310-E

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Rack shelves
Color
Black
Package contents
  • Shelf
  • Mounting hardware
Accessory Type
Rack Shelves
Product Highlights
Sliding Shelf mountable rack accessory
Cold rolled steel with black finish
Required mounting hardware included
28.3 in. / 72cm shelf depth, supports up to 50 lbs (22.7 kgs)
Designed for 4 post rack mounting
Extendable shelf accommodates tower units, monitors, and other equipment
Maximum Device Depth
45.8 in
Minimum Device Depth
28.3 in

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.