Download document () of 20
We make what matters work*

SRSKIRTWD

SmartRack Enclosure Skirt Kit for Wide Server Racks, 750 mm Width

General specifications

Product Name
Eaton Tripp Lite series SmartRack skirt kit
Catalog Number
SRSKIRTWD
UPC
037332283528
Product Length/Depth
0.394 in
Product Height
2.514 in
Product Width
29.5 in
Product Weight
0.3 lb
Compliances
RoHS
EIA-310-E

Product specifications

Package contents
  • SRSKIRTWD Enclosure Skirt Kit, 750 mm Width
  • Mounting hardware
  • Installation instructions
Accessory Class
Cooling Accessories
Product Highlights
Compatible with 750 mm wide rack cabinets for blocking unwanted airflow
Improves cooling efficiency by segregating hot aisles from cold aisles
Hassle-free brush strip also prevents dust from getting inside the rack
5-year limited warranty (Worldwide)
Includes all necessary installation hardware, so you can mount immediately
Accessory Type
Enclosure skirt kit

Export product specification