Download document () of 20

SRW4USM

SmartRack 4U Low-Profile Side-Mount Wall-Mount Mini Rack Enclosure, Black

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRW4USM
UPC
037332282699
Product Length/Depth
11 in
Product Height
25.539 in
Product Width
37.946 in
Product Weight
95 lb
Compliances
RoHS
EIA-310-E

Product specifications

Color
Black
Package contents
  • SRW4USM SmartRack 4U Low-Profile Side-Mount Wall-Mount Mini Rack Enclosure
  • (12) M6 screws
  • (12) M6 cage nuts
  • (12) M6 cup washers
  • (12) 12-24 screws
  • Removable mounting plate
  • (4) Mounting plate screws
  • (2) Keys
  • Owner’s manual
Input Plug Type
NEMA 5-15P
Input Nominal Voltage
120 VAC
120V 50/60 Hz
Product Features
IP20 Rated
Rack Depth
Shallow
Product Highlights
Ships fully assembled for immediate wall-mounting with user-supplied hardware
Doors and side panels lock securely to help prevent damage, tampering or theft
Equipment mounts sideways within the 4U rack to efficiently use limited space
Provides physical equipment and media security required for PCI DSS compliance
Flow-through ventilation keeps equipment cool to maintain top performance
Rack Height
4U
Degree of Protection
IP20 Rated
Maximum Device Depth
29.4 Inch
Number Of Vertical Mounting Rails
4
Minimum Device Depth
3 in
Grounding Details
Front and back door frames
Weight Capacity stationary
200 Pound
Nominal Input Voltage Description
120V 50/60 Hz
Module Rack Type
Small Enclosure

Export product specification