| Product Name |
Eaton Tripp Lite series wire mesh cable tray
|
| Catalog Number |
SRWBLCPLR
|
| UPC |
037332240408
|
| Product Length/Depth |
4.92 in
|
| Product Height |
0.708 in
|
| Product Width |
4.92 in
|
| Product Weight |
0.331 lb
|
| Compliances |
RoHS
|
| Accessory/spare part type |
Cable management accessories
|
| Color |
Black
|
| Package contents |
|
| Type |
Coupler
|
| Cable Jacket Color |
Black
|
| System Requirements |
Two separate SRWB sectional pieces
|
| Product Highlights |
Includes 2 couplers, each with a mounting nut and bolt for quick installation
Securely connects wire mesh cable tray sections in ceiling, floor and wall installations 5-year limited warranty (Worldwide) Allows you more flexibility in routing custom cable management applications |
| Cable Management System Component Type |
Coupler
|