Download document () of 20
We make what matters work*

SRWCOMBO

SmartRack Replacement Combination Lock for SmartRack Wall-Mount Server Rack Cabinets - Front Door

General specifications

Product Name
Eaton Tripp Lite series SmartRack replacement lock
Catalog Number
SRWCOMBO
UPC
037332241009
Product Length/Depth
1.772 in
Product Height
1.772 in
Product Width
3.346 in
Product Weight
0.243 lb
Compliances
EIA-310-E
RoHS

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Replacement lock
Package contents
  • Combination lock
  • Instructions
System Requirements
SmartRack wall-mount enclosure
Accessory Type
Replacement Lock
Product Highlights
Uses mounting hardware from existing SmartRack door handle for quick installation
Choose from up to 1000 different combinations for easy changes as often as needed
Replacement combination lock fits front door of SmartRack® wall-mount enclosures
5-year limited warranty (Worldwide)

Export product specification