Download document () of 20
We make what matters work*

SRWSHELF4P1U

SmartRack Cantilevered Steel Rack Shelf - 1U, Vented, Integrated Cable Rings, 14.2 in. Deep, Holds up to 50 lbs (22.2 kgs)

General specifications

Product Name
Eaton Tripp Lite series SmartRack shelf
Catalog Number
SRWSHELF4P1U
UPC
037332225016
Product Length/Depth
20.275 in
Product Height
2.913 in
Product Width
20.275 in
Product Weight
11.02 lb
Compliances
EIA-310-E
RoHS

Product specifications

Accessory Class
Rack accessories
Features
Flex Center
Package contents
  • SRWSHELF4P1U Cantilevered Steel Rack Shelf, 1U
  • Rack-mounting hardware
Accessory Type
Rack Shelves
Product Highlights
Heavy-duty cold-rolled steel construction with maximum load capacity of 50 lbs (22.2 kgs)
5-year limited warranty (Worldwide)
Integrated cable management rings eliminate messy and bothersome cable clutter
Perforated with square mounting holes for custom device installations using cage nuts
Cantilevered 1U rack shelf secures non-rack equipment like WAPs and power strips
Vented design maximizes airflow to protect equipment against excessive heat

Export product specification