Eaton Bussmann series SSY fuse holder, Box Cover Unit, Square box cover unit, Receptacle fuse holder single, with switch control, 15A, 125 Vac, Motor- 1/2 hp, box- 2-1/4 in
Product Name |
Eaton Bussmann series SSY fuse holder
|
Catalog Number |
SSY
|
UPC |
051712330152
|
Product Length/Depth |
2.26 in
|
Product Height |
4.2 in
|
Product Width |
2.6 in
|
Product Weight |
0.35 lb
|
Compliances |
RoHS Compliant
Contact factory |
Amperage Rating |
15 A
|
Voltage rating |
125 V
|
Application |
Plug fuses
|
Special features |
Receptacle fuse holder single, with switch control
|
Type |
Square box cover unit
|