Knowledge Search
Download document () of 20
We make what matters work*

ST 10

Eaton Crouse-Hinds series Myers Scru-Tite basic hub, Zinc, 4"

General specifications

Product Name
Eaton Crouse-Hinds series Myers Scru-Tite basic hub
Catalog Number
ST 10
UPC
784731100122
Product Length/Depth
5.49 in
Product Height
5.49 in
Product Width
2.46 in
Product Weight
3.18 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
4X
12

Product specifications

Trade size
4"
Material
Zinc

Export product specification