Download document () of 20

ST-PL4

Eaton Gas control panel 4 channels (up to 8 channels)

General specifications

Product Name
Eaton GAS panels
Catalog Number
ST-PL4
EAN
8054934908460
Product Length/Depth
486 mm
Product Height
288 mm
Product Width
148 mm
Product Weight
4.5 kg
Compliances
CE marking

Product specifications

Mounting Method
Surface mounting
Number of detection groups
4
Number of outputs for acoustic signal generators
0
Number of outputs for optical signal generators
0
Number of detector addresses
0
Operating voltage
230 V
Electricity consumption
60 mA
Number of batteries
1
Battery voltage
12 V
Battery capacity
7 Ah
Humidity (Non Condensing) - Max
85 %
Humidity (Non Condensing) - Min
15 %
Ingress protection
IP65
Main input supply
230 Vac, 50 Hz
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Type of display
LCD
Auxiliary free output
Yes
Auxiliary relays
Alarm/Fault
Integrated function
Emergency Power Supply Integrated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.