Knowledge Search
Download document () of 20
We make what matters work*

ST053010AT46TS

Eaton Model 53BTX Basket Strainer, Duplex strainer, 1" #53 BTX NPT CI W/TEFLON SEATS, Cast, Cast iron, 13.8 Bar, NPT female thread 1"

General specifications

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053010AT46TS
Product Length/Depth
267 mm
Product Height
267 mm
Product Width
140 mm
Product Weight
17 kg
Certifications
CRN Stamp
ABS

Product specifications

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
NPT female thread
Material
Cast iron
Connection size (inlet/outlet)
1"

Export product specification