Knowledge Search
Download document () of 20
We make what matters work*

ST053030AF46TS

Eaton Model 53BTX Basket Strainer, Duplex strainer, 3" #53 BTX 125#FF CI W/ TEFLON SEATS, Cast, Cast iron, 13.8 Bar, ANSI flange 3"

General specifications

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053030AF46TS
Product Length/Depth
578 mm
Product Height
457 mm
Product Width
343 mm
Product Weight
129 kg
Certifications
CRN Stamp
ABS

Product specifications

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Cast iron
Connection size (inlet/outlet)
3"

Export product specification