Knowledge Search
Download document () of 20
We make what matters work*

ST053040AF46TS

Eaton Model 53BTX Basket Strainer, Duplex strainer, 4" #53 BTX 125#FF FLG'D CI W/TEFLON SEAT, Cast, Cast iron, 13.8 Bar, ANSI flange 4"

General specifications

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053040AF46TS
Product Length/Depth
629 mm
Product Height
549 mm
Product Width
406 mm
Product Weight
176 kg
Certifications
CRN Stamp
ABS

Product specifications

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Cast iron
Connection size (inlet/outlet)
4"

Export product specification