Knowledge Search
Download document () of 20
We make what matters work*

ST053K15VT

Eaton Accessories and Spares of Manual Pipeline Strainer, Sealing kit, Viton, Model 53 BTX, Connection size 1 1/4" to 1 1/2"

General specifications

Product Name
Eaton Accessories and Spares of Manual Pipeline Strainer
Catalog Number
ST053K15VT
Product Weight
1.45 kg
Certifications
ISO 9001

Product specifications

Accessory/spare part type
Sealing kit
Sealing material
Viton
Connection size (inlet/outlet)
1 1/4"
1 1/2"
Model
Model 53BTX

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.