Knowledge Search
Download document () of 20
We make what matters work*

ST053K30VT

Eaton Accessories and Spares of Manual Pipeline Strainer, Sealing kit, Viton, Model 53 BTX, Connection size 3"

General specifications

Product Name
Eaton Accessories and Spares of Manual Pipeline Strainer
Catalog Number
ST053K30VT
Product Weight
3.29 kg
Certifications
ISO 9001

Product specifications

Accessory/spare part type
Sealing kit
Sealing material
Viton
Connection size (inlet/outlet)
3"
Model
Model 53BTX

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.