Knowledge Search
Download document () of 20
We make what matters work*

ST0720200R2C

Eaton Model 72 Basket Strainer, Simplex, 2" #72 150#RF SS, Cast, Stainless steel, 13.8 Bar, DIN flange 2"

General specifications

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST0720200R2C
Product Length/Depth
171 mm
Product Height
349 mm
Product Width
267 mm
Product Weight
16 kg
Certifications
CRN Stamp
ABS

Product specifications

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Viton
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Stainless steel
Connection size (inlet/outlet)
2"

Export product specification