Knowledge Search
Download document () of 20
We make what matters work*

ST073100BF60C

Eaton Model 73 Straight Flow Basket Strainer, Simplex strainer, 10" #73 150#FF DI STD. ASTM A395, Cast, Ductile iron, 13.8 Bar, ANSI flange 10"

General specifications

Product Name
Eaton Model 73 Straight Flow Basket Strainer
Catalog Number
ST073100BF60C
Product Length/Depth
584.2 mm
Product Height
736.6 mm
Product Width
482.6 mm
Product Weight
190.509 kg
Certifications
CRN Stamp
ABS

Product specifications

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Perf mesh size
1/2" Perf down to 60 mesh
Design pressure - max
13.8 bar
Design temperature - max
38 °C
Connection type (inlet/outlet)
ANSI flange
Material
Ductile iron
Connection size (inlet/outlet)
10"
Model
Model 73

Export product specification