Knowledge Search
Download document () of 20
We make what matters work*

ST258Z5

Eaton Accessories and Spares of Manual Pipeline Strainer, Cover o-ring, Viton, Model 72, Connection size 3/8" & 1/2"

General specifications

Product Name
Eaton Accessories and Spares of Manual Pipeline Strainer
Catalog Number
ST258Z5
Product Weight
0.005 kg
Certifications
ISO 9001

Product specifications

Accessory/spare part type
Cover o-ring
Sealing material
Viton
Connection size (inlet/outlet)
3/8"
1/2"
Model
Model 72

Export product specification

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.