Knowledge Search
Download document () of 20
We make what matters work*

STA 12

Eaton Crouse-Hinds series Myers Scru-Tite basic hub, Aluminum, 6"

General specifications

Product Name
Eaton Crouse-Hinds series Myers Scru-Tite basic hub
Catalog Number
STA 12
UPC
784731100269
Product Length/Depth
7.75 in
Product Height
7.75 in
Product Width
3 in
Product Weight
3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
4X
12

Product specifications

Trade size
6"
Material
Aluminum

Export product specification